NX Create hole table by selecting holes in a right way and change of numbers

2021-10-06T23:27:21Z
NX for Design

Summary


Details

A hole is accidentally numbered with a wrong number. There is no way to assign the number to the correct hole.

Solution

Here requirement is to reuse number of deleted/removed hole for new hole. 
This is currently not possible. 
The new hole is always numbered in increment order. 
Some users may want to show removed/deleted holes in hole table as strike through,
so existing number cannot be reused as per current design.
 



Hardware/Software Configuration

Platform: all
OS: n/a
OS Version: n/a
Product: NX
Application: DRAFTING
Version: V12.0.2
Function: TABLES

Ref: 002-8013962

KB Article ID# PL8013962

Contents

SummaryDetails

Associated Components

Drafting