Tecnomatix Generating a Motion Capable JT for Process Simulate from a Robcad Robot Model

2021-10-07T00:01:35Z
Process Simulate

Summary


Details

Unable to generate a JT and motionparameters.e file from a Robcad robot model downloaded from GTAC.



Solution

When decompressing the compressed files received from the GTAC web site, it is best to use something other than WinZip, because it can change the Line Feed and Carriage Returns. Our preference is to use 7-Zip --> Extract Here to decompress the files.



Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 764SP1
Product: TECNOMATIX
Application: PROCESS_SIMULAT
Version: V14.0
Function: SETUP

Ref: 001-7678644

KB Article ID# PL8013724

Contents

SummaryDetails

Associated Components

Process Simulate Installation