Ability to modify the values for 'Start Chamfer' and 'End Chamfer'

2019-05-15T17:24:44Z

Summary


Details

When creating a Hole feature, the 'Start Chamfer' and 'End Chamfer' options are 
toggled ON, but the values are grayed out. How can the values for the 'Start 
Chamfer' and 'End Chamfer' be modified?



Solution

 In order to modify the 'Start Chamfer' and 'End Chamfer' values, the 'Enable' 
option must be selected.


AND...


If 'Type = Drill Size Hole': 
 Under the Form and Dimensions header, set 'Fit = Custom'.


If 'Type = Screw Clearance Hole': 
 Under the Form and Dimensions header, set 'Fit = Custom'.


If 'Type = Threaded Hole': 
 Under the Form and Dimensions header, set 'Radial Engage = Custom'.


If 'Type = Hole Series': 
 Under the Specifications header on the 'Start' tab, set 'Fit = Custom'. 
 Under the Specifications header on the 'Middle' tab, 
 toggle OFF 'Match Dimensions of Start Hole' and set 'Fit = Custom'. 
 Under the Specifications header on the 'End' tab, 
 toggle OFF 'Match Dimensions of Start Hole' and set 'Fit = Custom'.


Now the 'Start Chamfer' and 'End Chamfer' options should be available for 
modification.



Notes and References


Hardware/Software Configuration

Platform: all
OS: n/a
OS Version: n/a
Product: NX
Application: DESIGN
Version: V7.5
Function: FEATURE_MODEL

Ref: 001-6903701

KB Article ID# PL8010979

Contents

SummaryDetails

Associated Components