Solid bodies are displaying with facetted edges in NX9.

2019-08-28T15:01:18Z

Summary


Details

--------------- 
Solid bodies are displaying facetted in NX9.



Solution

 There is a new setting for NX9 in the Preferences --> Visualization --> 
Facetting (tab) --> Facet Scale. 


Change the Facet Scale from Part to View and it will smooth the edges when 
zoomed in close.



Notes and References


Hardware/Software Configuration

Platform: INTEL
OS: windows
OS Version: 764
Product: NX
Application: SYSENG
Version: V9.0
Function: VISUALIZATION

Ref: 001-7122480

KB Article ID# PL8010917

Contents

SummaryDetails

Associated Components