Details
Floor/Wall operation on flat surface, with adjacent blend.
Tool may gouge into the blend surface without warning.
Solution
This is dependent on the intol/outtol setting .
The intol/outtol may need reducing to a very small value to eliminate the gouge.
This problem has been fixed in NX 12.0.2 ( ref PR 7910093)
Notes and References
PR 7910093
Hardware/Software Configuration
Platform: INTEL
OS: windows
OS Version: n/a
Product: NX
Application: CAM
Version: V11.0
Function: FLOOR_WALL_MILL
Ref: 001-7910093