Cannot set number of decimal places for an angular dimension

2019-06-06T16:11:44Z

Summary


Details

--------------- 
There is no option to set the number of decimal places for an angular 
dimension.



Solution

Select the dimension --> MB3 --> Settings --> expand Text --> Highlight Units --> set Nominal Display 
dropdown to 45.5 in the Angular Dimensions section. Set number of decimal places 
in the Decimal Places dropdown in the Units section.

Notes and References


Hardware/Software Configuration

Platform: na
OS: n/a
OS Version: n/a
Product: NX
Application: DRAFTING
Version: V1876
Function: DIMENSION

Ref: 001-6903710

KB Article ID# PL8010816

Contents

SummaryDetails

Associated Components