Where is Edit --> Surface --> Boundary in NX?

2019-06-04T16:55:42Z

Summary


Details

--------------- 
Where is Edit --> Surface --> Boundary in NX?



Solution

 From the documentation:


Replace Edge


What is it? 
Use the Replace Edge command to modify or replace the boundary of a surface.


This command replaces the Edit Sheet Boundary command, but retains only the 
replace edge functionality from the Edit Sheet Boundary command.


The options to remove holes and trims are now available in different commands.


 To remove holes, use the Edge to Delete option that is available for the new 
Local Untrim and Extend command.


 To create non-parametric bodies, clear the Associative check box that is now 
available for the Untrim command.



Notes and References


Hardware/Software Configuration

Platform: na
OS: n/a
OS Version: n/a
Product: NX
Application: DESIGN
Version: V1867
Function: FREE_FORM_MODEL

Ref: 001-7182937

KB Article ID# PL8010675

Contents

SummaryDetails

Associated Components