We have a workflow where we create data in NX and save it to Teamcenter. Now we want to create a .jt file with no tessellation and B-Rep only. Is this possible?
Solution
Yes, there are 2 ways to accomplish this.
1. Go to <install_path>Siemens\NX 11.0\PVTRANS and edit tessUG.config in a text editor. Then in the top section called EAITranslator, add this setting at the end:
includeGeom = false
This will create jt files with no tessellation and B-Rep only.
2. The other option is to load the jt data into standalone TcVis > Tools > Part Edit. Then go to Part Edit > Control tab > RMB on the LODs > Delete:

Then go to File > Export > and now you can export a .jt file with B-Rep only.


Notes and References
Hardware/Software Configuration
Platform: all
OS: n/a
OS Version: n/a
Product: NX
Application: TRANSLATOR
Version: V11.0
Function: NX_JT
Ref: 001-8855031