Unable to wrap curve due to "selected face must be developable"

2019-05-21T20:43:34Z

Summary


Details

Unable to successfully create wrap curve due to NX warning: 
"selected face must be developable"



Solution

During the Face selection option within the Wrap Curve command, make sure the Face Rule from the Selection Toolbar is set to "Single Face".



Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 764SP1
Product: NX
Application: DESIGN
Version: V11.0
Function: CURVE

Ref: 001-7522317

KB Article ID# PL8010618

Contents

SummaryDetails

Associated Components