Unable to select "Component" type filter in Pocket command Progressive Die Wizard

2019-06-12T17:22:44Z

Summary


Details

After creating a component that has a FALSE body reference set then add it to the 
assembly, you still cannot select it as Tool Type --> Component to create a pocket. But you can only select it as Solid type filter, not Component type filter.
 What do you need to do?



Solution

 You would need to create a part attribute UM_STANDARD_PART= 1, 2, or 3 in the 
tool part file.



Notes and References


Hardware/Software Configuration

Platform: all
OS: n/a
OS Version: n/a
Product: NX
Application: KDA
Version: V11.0.2
Function: PROGRESSIVE_DIE

Ref: 001-7877717

KB Article ID# PL8010592

Contents

SummaryDetails

Associated Components