Hole callouts not working in prints

2019-05-21T20:43:09Z

Summary


Details

Unable to select threaded hole to create hole callout in drafting.


Create a drafting view for data containing a threaded hole. 
Execute Radial Dimension command with method = Hole Callout. 
Try to select the threaded hole in the view, notice it is not selectable.


Why is the threaded hole not selected?



Solution

Please confirm the threaded hole attempt to select is not result of mirror geometry operation; Callout today only supports actual Hole Features or Patterned Hole Features. 


Workaround includes using Annotation > Note command to manually input hole callout information.



Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 764SP1
Product: NX
Application: DRAFTING
Version: V10.0.3
Function: DRAWING/VIEW

Ref: 001-7819584

KB Article ID# PL8010586

Contents

SummaryDetails

Associated Components