Details
When using Blank definition 'offset part', Floor and wall operation generation time can be slow - giving message:
"Initializing the In Process Workpiece from the geometry group" .
Solution
Define the workpiece as 'geometry', rather than 'offset part'
Wave link the part geometry,and use 'offset region' to offset the geometry:
Then pick use this geometry in the WORKPIECE blank definition
Notes and References
ER 7716129
Hardware/Software Configuration
Platform: INTL64
OS: windows
OS Version: n/a
Product: NX
Application: CAM
Version: V10.0.3
Function: WORKPIECE
Ref: 001-7716129