After importing templates to Teamcenter, the Drawing tab is available but File
--> New to create a drawing, "Reference Part" field is not available.

Solution
There are 2 things you need to verify to make "Reference Part" field available:
1) If you see that in File New dialog --> Relationship column is "only
master", you need to verify nxdm_ugs_drawing_templates.pax file to make sure
that the Relationship type is set to "Specification".
2) Then the next step is to set the customer default from:
Teamcenter Integration for NX --> File New --> Toggle on Master Model Support.
Notes and References
Hardware/Software Configuration
Platform: all
OS: n/a
OS Version: n/a
Product: NX
Application: NXMANAGER
Version: V12.0.2
Function: FILE_NEW
Ref: 001-7723153