Using ug_inspect to determine if a part file is a Part Family member

2019-06-04T18:26:53Z

Summary


Details

How can you use ug_inspect to determine if a part file is a Part Family member?




Solution

Without opening a part file, you can do ug_inspect -full using nx command 
 prompt and output a text file as below:
 ...\UGII\ug_inspect.exe -full D:\test\test-2.prt > D:\test\output.txt


Open output.txt and search for family, then you can find 2 references to 
 the part family:


Class Name # Objects Schema Name,Version
  ---------- --------- -------------------
  UGS::OM::RootObject 1 UGS::OM::Meta,1
  UGS::OCC_part 1 UGS::OCC,97
  UGS::OM::SaveAuditTrail 0 UGS::OM::Meta,1
  UGS::OM::SaveAuditTrailEntry 0 UGS::OM::Meta,1
  UGS::PART_family_instance 1 UGS::PART_FAM,4


And:


-------- Part File Summary ------------
 Part name: D:\test\test-2.prt
 Product UGII
 Release: NX 9
 Part units: Metric
 Part was last saved in native mode
 Part original codeset: CODE PAGE 1252
 Part last filed in codeset: CODE PAGE 1252
 Pre V10 filing history: <none>
 V10 filing history:
  Version Save Time Machine User Program
  ------- --------- ------- ---- -------
 Filing history outside UG: <none>
 Part File Size (bytes): 61172
 Parasolid Version: 26.01.231
 Definitely contains no foreign data entities? TRUE
 Definitely contains no components? TRUE
 Components can be added to this part? TRUE
Part is a family member part 
 

Notes and References

IR7563095



Hardware/Software Configuration

Platform: all
OS: n/a
OS Version: n/a
Product: NX
Application: ASSEMBLIES
Version: V12.0.2
Function: ASSEMBLY_MODEL

Ref: 001-7563095

KB Article ID# PL8010324

Contents

SummaryDetails

Associated Components