NX Shop Documentation - Excel templates give Error code 1770010

2019-10-31T09:18:28Z
NX for Manufacturing

Summary


Details

Customisation and publishing of Shop documentation. 
When creating shop documentation, gives error :


>>>> Error code 1770010 caught in file 
"D:\workdir\reference\NX1001_4\src\camsmom\no\ind\mom_tcl_tclex.c" at line number 2024 
Error code 1770010: MOM_TCL: Can not execute command.; TCL error can't read "ex_doc_table_line(0,var_list)": no such variable returned when executing command MOM_End_Part_Documentation, errorInfo = can't read "ex_doc_table_line(0,var_list)": no such variable  while executing 
"lindex $ex_doc_table_line($index,var_list) 0" (procedure "MOM_End_Part_Documentation" line 212)  invoked from within "MOM_End_Part_Documentation" 
*** EXCEPTION: Error code 1770010 in line 859 of D:\workdir\reference\NX1001_4\src\camsmom\no\ind\mom_tcl_definitions.c at Tue Jun 30 15:55:12 2015 FLE Daylight Time 
+++ TCL error Error code 1770010: MOM_TCL: Can not execute command.; TCL error 
can't read "ex_doc_table_line(0,var_list)": no such variable returned when executing command MOM_End_Part_Documentation, errorInfo = can't read "ex_doc_table_line(0,var_list)": no such variable 
 while executing "lindex $ex_doc_table_line($index,var_list) 0"  (procedure "MOM_End_Part_Documentation" line 212)  invoked from within "MOM_End_Part_Documentation" returned when executing command MOM_do_template_file "C:\\Siemens\\NX 10.0\\mach\\resource\\shop_doc\\excel_templates\\shopdoc_excel.tpl", errorInfo = Error code 1770010: MOM_TCL: Can not execute command.; TCL error can't read "ex_doc_table_line(0,var_list)": no such variable returned when executing command MOM_End_Part_Documentation, errorInfo = can't read "ex_doc_table_line(0,var_list)": no such variable  while executing 
"lindex $ex_doc_table_line($index,var_list) 0" 
 (procedure "MOM_End_Part_Documentation" line 212)  invoked from within



Solution

Problem is due to procedure in publishing .htm file:


in Excel: 
save as, 
on 'Save As' form, 
pick save as type 'Web Page (*.htm, *.html)'


'Publish' 


Do NOT ' Save' on this form, this will result in an incorrect .htm file which will give the stated error when used in NX


'Publish as Web Page' form - 'Publish' again 
This will result in the correct .htm file



Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: n/a
Product: NX
Application: CAM
Version: V10.0.1
Function: SHOP_DOCS

Ref: 001-7432486

KB Article ID# PL8010282

Contents

SummaryDetails

Associated Components

Manufacturing General