NX CMM Inspection - Touch point is not entirely simulated.

2019-10-31T09:04:36Z

Summary


Details

CMM Inspection - Touch point is not simulated as touching component, and warning given 'Backoff tolerance is too large'



Solution



There are two settings in customer defaults that appear to influence the 'backoff tolerance':


a) File --> utilities --> customer defaults --> Manufacturing --> Simulation and Verification --> ISV Options : Chordal Tolerance 


b) File --> utilities --> customer defaults --> Manufacturing --> Simulation and Verification --> ISV : Faceting Tolerance for Collision Detection:


Both of these may need to be reduced to achieve correct simulation





Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: n/a
Product: NX
Application: CMM_INSPECTION
Version: V11.0.2
Function: SIMULATION

Ref: 001-7895206

KB Article ID# PL8010273

Contents

SummaryDetails

Associated Components