PDW BOM in NX10 is not the same as in NX8.5
Solution
Starting NX10 Progressive Die Wizard BOM has been re-designed.
There is a customer default to let the user use legacy BOM.
Customer defaults --> Shared Tooling Options --> Bill Of Material --> Use
Legacy Command
Notes and References
Hardware/Software Configuration
Platform: all
OS: n/a
OS Version: n/a
Product: NX
Application: KDA
Version: V10.0.3
Function: PROGRESSIVE_DIE
Ref: 001-7311672