Postprocess and use program group for output file name.

2019-09-04T13:01:12Z

Summary


Details

--------------- 
Need to post one time and get ptp output for multiple group



Solution

 In Post Builder this is an option 'Generate Group Output' under the tab 'Output 
Setting', 'Other Options'. When the box is check for 'Generate Group Output' 
and 
the NC_PROGRAM group which is the highest level program group is highlited and 
post then the system will output ptp file for each of the individual program 
group that resides under NC_PROGRAM group.



Notes and References


Hardware/Software Configuration

Platform: INTEL
OS: windows
OS Version: n/a
Product: NX
Application: CAM
Version: V10.0.3
Function: POSTBUILDER

Ref: 001-7694987

KB Article ID# PL8010207

Contents

SummaryDetails

Associated Components