Work Instruction reports a
MOM error when attempting to load a drawing sheet. Views can be added but not sheets. Displayed error is
"MOM_TCL: Can not execute command". Error in the log file is "UGII_SDI_SERVER_CFG_DIR environment variable does not point to a valid directory or the directory cannot be accessed".
Solution
This message is reported when the plotter installation is incomplete. This same error would be displayed when attempting to plot a drawing from
CAD. The suggested means to resolve this is to reinstall
NX using the
Typical rather than the
Custom installation.
Notes and References
Hardware/Software Configuration
Platform: all
OS: n/a
OS Version: n/a
Product: NX
Application: CAM
Version: V1876
Function: WORK_INSTRUCTN
Ref: 001-7849668