---------------
What is the product "NX Piping Fabrication Drawing and PMI" used for?
Solution
"NX Piping Fabrication Drawing and PMI" is a 3rd Party Product.
It's an add-on to NX Mechanical routing that creates Piping Isometric drawings
from models created by NX Routing. The information captured in dimensions and
annotations is similar to that created by the widely used ISOGEN application.
However, the drawings and PMI views created by NX Piping Fabrication Drawings
and PMI Creation are to scale rather than the not to scale single line views
created by ISOGEN. This add-on can produce spool based drawings for all spools
in a routing model in a single step. A number of options are provided to define
spools and identify attribute that the values of which may be displayed as
annotation.
This product can be download from our website at;
http://www.plm.automation.siemens.com/en_us/support/gtac/
Go to Download and Upload Files and log-in with a Webkey account.
Under the Download tab, select NX Marine Drafting Add Ons
Select Full Products --> Windows (64-bit Intel) --> select the file needed
for your NX version.
NXpipe_drw_pmi_1.1.1_nx10.0.0_2016-01-01_win64.7z
NXpipe_drw_pmi_1.1.1_nx9.0.0_2016-01-01_win64.7z
NXpipe_drw_pmi_1.1.1_nx85.0.0_2016-01-01_win64.7z
A separate license is required to run this product.
NX Piping Fabrication Drawing & PMI [NXS30212]
Notes and References
Hardware/Software Configuration
Platform: all
OS: n/a
OS Version: n/a
Product: NX
Application: ROUTING_GENERAL
Version: V8.5
Function: PART
Ref: 001-7619979