Wrong Item Type when adding resusable components

2019-05-08T06:40:41Z

Summary


Details

Add reusable component does not use the item type they were imported with machinery library installation tool.



Solution

he machinery library is based on part family templates. If you add such a Reuse File into your assembly, the member is created.

If the part family spreadsheet contains the attribute "DB_PART_TYPE" the created member has the Item Type defined in the part family spreadsheet table.

To change this behavior you need to modify the part family table of your reuse parts. You can either remove "DB_PART_TYPE" at all from the part family table, or change the values in the spreadsheet for your needs.

There is no functionality to change this for all reuse parts automatically.

Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 764SP1
Product: NX
Application: KDA
Version: V9.0.3
Function: REUSE_LIBRARY

Ref: 001-7947511

KB Article ID# PL8010044

Contents

SummaryDetails

Associated Components