Creating linear surfaces using Through Curves

2019-08-23T13:04:16Z

Summary


Details

--------------- 
Using Through Curves command, you can create lofted or linear suraces. 

Insert --> Mesh Surface --> Through Curves



Solution

 If you have three sets of section curves, to create linear surfaces, you would 
need to set Output Surface Options --> Patch Type to Multiple, then Lofting 
Degree to one.



Notes and References


Hardware/Software Configuration

Platform: all
OS: n/a
OS Version: n/a
Product: NX
Application: DESIGN
Version: V6.0.5
Function: FREE_FORM_MODEL

Ref: 001-6908332

KB Article ID# PL8009933

Contents

SummaryDetails

Associated Components