Tecnomatix RobotExpert Controllers for ABB, COMAU, DEFAULT

2021-10-07T00:13:41Z
Virtual Reality Intosite Process Designer Dimensional Planning Validation Teamcenter Share Process Simulate Web-Based BOP Manager [eMS Platform] eM-Server

Summary


Details

Dear Siemens PLM Software Customer,

We are pleased to inform you that RobotExpert controllers for "ABB, COMAU, DEFAULT are available for download from https://download.industrysoftware.automation.siemens.com.

   See RobotExpert_Controller_Name_changes_log.htm for details concerning this update.
   Note: This file is located in the 'Change_Logs' folder directly under the 'Robot_Controllers' folder.


Use the following steps to download.

Note: A valid WebKey account is required.
(URL: https://plmapps.industrysoftware.automation.siemens.com/webkey/)

In your browser address window enter the URL: https://download.industrysoftware.automation.siemens.com/

WebKey Username: [your WebKey user ID]

WebKey Password: [your WebKey password]

Select the Download tab

In the Product Filter area scroll down to Tecnomatix Products
Select Tecnomatix Products
Expand Product updates
Expand RobotExpert/
Expand Robot_Controllers/
Expand V13.1/, V14.0/, V14.0.2/, V14.1/, V14.1.1/, V14.1.2/ or V15.0/
Expand ABB, COMAU or DEFAULT

Download the file(s):

    RobotExpert_13.1_ABB_RAPID_64BIT_v3.25.1_08_04_2019.exe
    RobotExpert_13.1_COMAU_PDL_64BIT_v4.3.8_08_04_2019.exe
    RobotExpert_13.1_DEFAULT_64BIT_v2.47_08_04_2019.exe

    RobotExpert_14.0_ABB_RAPID_64BIT_v3.25.1_08_04_2019.exe
    RobotExpert_14.0_COMAU_PDL_64BIT_v4.3.8_08_04_2019.exe
    RobotExpert_14.0_DEFAULT_64BIT_v2.47_08_04_2019.exe

    RobotExpert_14.0.2_ABB_RAPID_64BIT_v3.25.1_08_04_2019.exe
    RobotExpert_14.0.2_COMAU_PDL_64BIT_v4.3.8_08_04_2019.exe
    RobotExpert_14.0.2_DEFAULT_64BIT_v2.47_08_04_2019.exe

    RobotExpert_14.1_ABB_RAPID_64BIT_v3.25.1_08_04_2019.exe
    RobotExpert_14.1_COMAU_PDL_64BIT_v4.3.8_08_04_2019.exe
    RobotExpert_14.1_DEFAULT_64BIT_v2.47_08_04_2019.exe

    RobotExpert_14.1.1_ABB_RAPID_64BIT_v3.25.1_08_04_2019.exe
    RobotExpert_14.1.1_COMAU_PDL_64BIT_v4.3.8_08_04_2019.exe
    RobotExpert_14.1.1_DEFAULT_64BIT_v2.47_08_04_2019.exe

    RobotExpert_14.1.2_ABB_RAPID_64BIT_v3.25.1_08_04_2019.exe
    RobotExpert_14.1.2_COMAU_PDL_64BIT_v4.3.8_08_04_2019.exe
    RobotExpert_14.1.2_DEFAULT_64BIT_v2.47_08_04_2019.exe

    RobotExpert_15.0_ABB_RAPID_64BIT_v3.25.1_08_04_2019.exe
    RobotExpert_15.0_COMAU_PDL_64BIT_v4.3.8_08_04_2019.exe
    RobotExpert_15.0_DEFAULT_64BIT_v2.47_08_04_2019.exe



To Install:

Place RobotExpert_<RobotExpertVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe into a folder ($Tecnomatix/downloads is suggested, where $Tecnomatix is the full path to the RobotExpert installation).

Run RobotExpert_<RobotExpertVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe.

The default installation point is C:\Program Files\Tecnomatix.


If you have any issues with the installation or support of these fixes,
please contact your local GTAC support group.

Sincerely,

Siemens PLM Software



SFB-TECNOMATIX-8009126
Product Information:
  • Product: TECNOMATIX

KB Article ID# PL8009126

Contents

SummaryDetails

Associated Components

VR Analyze