ST9 Maintenance Pack 2 cannot be uninstalled without original ST9 install media

2021-10-06T23:54:53Z

Summary


Details

ST9 Maintenance Packs cannot be uninstalled without the original install media. 
Why?



Solution

This is as designed. Also the previous MP is needed.


From the "Solid_Edge_ST9_MP*_Readme.txt":


PLEASE NOTE: When uninstalling a MSI Product Update, the original source media and the previous Product Update package, if any, must be available to allow the recovery of previous file versions.



Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 764SP1
Product: SOLID_EDGE
Application: SETUP
Version: V109.0
Function: INSTALL

Ref: 001-7892211

KB Article ID# PL8009067

Contents

SummaryDetails

Associated Components