Is a Postscript printer driver needed for printing Solid Edge data on a plotter?
Solution
Solid Edge passes the print data through to the underlying Microsoft Windows
operating system. The operating system in turn will talk to the printer using
its own standard.
Therefore Solid Edge is not dependent on details related to the print driver -
if the printer is compatible with Microsoft then it is compatible with Solid
Edge.
Notes and References
Hardware/Software Configuration
Platform: INTL64
OS: window
OS Version: 764SP1
Product: SOLID_EDGE
Application: HARDWARE
Version: V109MP3
Function: PRINTER
Ref: 001-7937029