Parts not selected when adding assembly features.

2021-10-06T23:54:40Z

Summary


Details

Cannot add assembly features. Parts cannot be selected.



Solution

This can happen when parts have multi-bodies. Open the part which cannot be selected with the assembly feature, expand the Design Bodies, then right mouse click on the desired Design Body and select 'Activate Assembly Body'. Return to the assembly. Try to add the assembly feature again. 



Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: n/a
Product: SOLID_EDGE
Application: ASSEMBLY
Version: V219.0
Function: FEATURES

Ref: 001-8853778

KB Article ID# PL8008979

Contents

SummaryDetails

Associated Components