Tubing option unavailable in Xpresroute for alternate assembly.

2021-10-06T23:54:33Z

Summary


Details

Tubing option unavailable in Xpresroute for a family of assemblies.



Solution

The Tube command is available for a family of assemblies only when the 'Apply Edits to All Members' option is cleared. More information can be found in Help topic 'Alternate assemblies impact on Solid Edge functionality'.


To create a path in a family of assemblies, check the 'Apply Edits to all members', go into XpresRoute and create the paths; paths are common to all members. Return to the assembly. Uncheck the 'Apply Edits to all members'. Then go back into XpresRoute. The Tube command should be available. The tubes are per member and the reason why you need to clear the 'Apply Edits to All Members'.



Notes and References


Hardware/Software Configuration

Platform: INTEL
OS: window
OS Version: n/a
Product: SOLID_EDGE
Application: ASSEMBLY
Version: V109.0
Function: XPRESROUTE

Ref: 001-8888425

KB Article ID# PL8008927

Contents

SummaryDetails

Associated Components