Solid Edge Cannot open a Parasolid file after installing NX 11.0.1.

2021-10-06T23:54:32Z
PART/SHEETMETAL

Summary


Details

When opening a Parasolid .x_t file, it tries to install NX11 instead of opening the file. This started to occur after installing NX11 MP1.



Solution

This has been fixed in NX 11.0.2 MP4 (PR#7968326).  At the time of this writing, NX 11.0.2 mp13 is the current NX 11 mp.

The following is a workaround if you are running NX 11.0.1.


1. Open a command prompt as admin. 
2. cd %UGII_BASE_DIR%\NXBIN 
3. regsvr32 NXCam_64.dll



Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: n/a
Product: SOLID_EDGE
Application: PART/SHEETMETAL
Version: V109MP4
Function: OTHER

Ref: 001-7948331

KB Article ID# PL8008918

Contents

SummaryDetails

Associated Components

PART/SHEETMETAL: FEATURES PART/SHEETMETAL: FLAT_PATTERN