Solid Edge Update whole Structure with new Revision Rule

2021-10-06T23:54:18Z
DOC_MANAGEMENT

Summary


Details

The user is working with precise BOMs in Teamcenter. When they start a new 
Project and work from an old Revision they want to update the whole assembly 
structure with the newest Revisions.


When opening the assembly with the correct Revision Rule they get the right 
data shown, but now they have to check out every subassembly in the structure 
to save the changes to Teamcenter.


Is there a faster way to do this as checking out a large number of 
subassemblies is very time-consuming?



Solution

When you set the Teamcenter preference BOM_synchronize to 'True' Solid Edge 
will prompt you to check-out all candidate assemblies when opening an out of 
date structure in Solid Edge Embedded Client (SEEC).


An alternative option is to use the download and check-out option when opening 
the files. To do this open the BOM in the file open menu - here you can 
download and check-out the complete structure.



Notes and References


Hardware/Software Configuration

Platform: all
OS: n/a
OS Version: n/a
Product: SOLID_EDGE
Application: DOC_MANAGEMENT
Version: V219MP5
Function: SEEC

Ref: 001-8840211

KB Article ID# PL8008831

Contents

SummaryDetails

Associated Components

DOC_MANAGEMENT: SEEC