Since ST9 Blocks are now available in the Ordered Part, Sheet Metal
and Assembly Sketch/Profile environments, but how do I edit Block Profiles?
Solution
There are no commands to open and edit Blocks available in these environments.
The workaround is to use the 'Unblock' command, make the edits and then
recreate the block.
Notes and References
Hardware/Software Configuration
Platform: INTL64
OS: window
OS Version: 864
Product: SOLID_EDGE
Application: PROFILE/SKETCH
Version: V109MP4
Function: BLOCKS
Ref: 001-7940228