After importing a STEP file into Solid Edge, Sub-Assemblies are not shown.

2021-10-06T23:54:10Z

Summary


Details

Sub-Assemblies do not display in Pathfinder after importing a STEP file into Solid Edge, just one large Assembly file.





Solution

To display Part Files and Sub-Assemblies after importing a STEP file into Solid Edge you will have to make changes to Import options for "Multiple Bodies " within the "STEP.INI" file located in the Solid Edge Preferences folder.




  • Exit Solid Edge 
  • Goto the Solid Edge Preferences folder and locate "STEP.INI" 
  • Select and Edit the "Import Multiple Bodies As Single Part file=On" to be "Import Multiple Bodies As Single Part file=Off"
  • Save and exit the "STEP.INI" file
  • Open your STEP file into Solid Edge 




Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 10_1809
Product: SOLID_EDGE
Application: TRANSLATORS
Version: V219.0
Function: STEP

Ref: 002-8008778

KB Article ID# PL8008778

Contents

SummaryDetails

Associated Components