Solid Edge What features in the Sheetmetal enviroment are valid base features?

2021-10-06T23:53:59Z
APPLICATION

Summary


Details

What features in the Sheetmetal enviroment are valid base features?

Solution

The tab, contour flange and lofted flange are valid base features in the sheetmetal environment.

Hardware/Software Configuration

Platform: INTEL
OS: window
OS Version: 764SP1
Product: SOLID_EDGE
Application: MOLD_TOOLING
Version: V219.0
Function: MOLD_TOOLING

Ref: 002-8008308

KB Article ID# PL8008308

Contents

SummaryDetails

Associated Components

APPLICATION: MOLD_TOOLING