Solid Edge What must a lofted flange consist of in order to flatten it?

2021-10-06T23:53:59Z
PART/SHEETMETAL

Summary


Details

What must a lofted flange consist of in order to flatten it?

Solution

The profiles of a lofted flange must be on parallel reference planes. Certain types of lofted flanges cannot be flattened. Only lofted flanges that consist of planes, partial cylinders, and partial cones can be flattened. The Lofted Flange command is intended for base feature creation but may work well as a secondary feature in some cases.

Hardware/Software Configuration

Platform: INTEL
OS: window
OS Version: 764SP1
Product: SOLID_EDGE
Application: PART/SHEETMETAL
Version: V219.0
Function: FLAT_PATTERN

Ref: 002-8008306

KB Article ID# PL8008306

Contents

SummaryDetails

Associated Components

PART/SHEETMETAL: FLAT_PATTERN