NX X No details displayed using Measure function on face

2021-10-06T23:26:34Z
NX for Design

Summary


Details

The Measure function displays limited information in the pop-up window when hovering the cursor over a Face / Body / Edge of a Partially Loaded Component in an Assembly.



Solution

 This is "As Designed" behaviour. In NX12.0.1 onward, the components must be fully loaded to display complete information when hovering the cursor over a Face / Body / Edge when using the Measure function.



Notes and References


Hardware/Software Configuration

Platform: all
OS: n/a
OS Version: n/a
Product: NX
Application: DESIGN
Version: V12.0.1
Function: INFO_ANALYSIS

Ref: 001-9356297

KB Article ID# PL8007836

Contents

SummaryDetails

Associated Components

Modeling