Solid Edge How to turn on 2x size of buttons in Solid Edge options?

2021-10-06T23:53:40Z
PART/SHEETMETAL

Summary


Details

The function for "Increase buttons on Command Ribbon by 2x" is grayed out in Solid Edge Options. 
It is possible to control the scale in Windows Operating System - however, the customer does not want it for all programs, only for Solid Edge.  Is it possible to turn on this option for Solid Edge? 




Solution

This can be controlled by a registry key.  Create a new DWORD named "UseLargeButtons", in "Computer\HKEY_CURRENT_USER\Software\Siemens\Solid Edge\Version xxx".  Then set it to 1. 




Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 1064
Product: SOLID_EDGE
Application: APPLICATION
Version: V219.0
Function: UI

Ref: 001-9341541

KB Article ID# PL8007611

Contents

SummaryDetails

Associated Components

PART/SHEETMETAL: FEATURES