NX X User Defined Symbols incorrectly positioned/oriented when attached to a dimension

2021-10-06T23:26:33Z
NX for Design

Summary


Details

User Defined Symbols attached to dimensions are not created in the selected location or with the expected orientation.



Solution

This issue can be resolved by running the 'Version Up' command on the view (or the drawing) and then recreating the dimension. The User Defined Symbol will then be created in the selected location and with the expected orientation. 



Notes and References


Hardware/Software Configuration

Platform: INTEL
OS: window
OS Version: 764SP1
Product: NX
Application: DRAFTING
Version: V12.0
Function: SYMBOL

Ref: 001-9338892

KB Article ID# PL8007574

Contents

SummaryDetails

Associated Components

Drafting