Solid Edge Solid Edge on server running SEEC_WorkFlow_PDF_Generation utility

2021-10-06T23:53:22Z
DOC_MANAGEMENT

Summary


Details

With Solid Edge Embedded Client [SEEC], when running the SEEC_WorkFlow_PDF_Generation utility in a  4-tier environment with the TCRS-export-signoff-data workflow handler requires SEEC_WorkFlow_PDF_Generation installed on the server.  Is a full Solid Edge install required on the server to run SEEC_WorkFlow_PDF_Generation?

Solution

Yes!  In order to run the SEEC_WorkFlow_PDF_Generation utility in a 4-tier requires a full install of Solid Edge on the server in order for the SEEC_WorkFlow_PDF_Generation to properly run.

Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: n/a
Product: SOLID_EDGE
Application: DOC_MANAGEMENT
Version: V219.0
Function: SEEC

Ref: 002-8007065

KB Article ID# PL8007065

Contents

SummaryDetails

Associated Components

DOC_MANAGEMENT: SEEC