Solid Edge Compatibility of Solid Edge 2019 and Solid Edge CAM Pro

2021-10-06T23:53:18Z
Manufacturing

Summary


Details

Using NX Cam 11 and getting errors when interacting with Solid Edge 2019.

Solution

You will need to install Solid_Edge_CAMPro_2019.exe from the GTAC web site:

1. www.siemens.com/gtac
2. Click on 'Download or Upload File' (under 'Support Links'.
3. Sign in with your webkey.
4. Click on 'Solid Edge' on the left pane. Then expand 'Full products->Windows (64 bit)->2019->CAM Pro'.
5. Download 1. Solid_Edge_CAMPro_2019.exe - 2,671,423,544 bytes - Jul 16, 2018

This is Solid Edge CAM Pro 12.0.2.



Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 10_1803
Product: SOLID_EDGE
Application: SE_CAM_PRO
Version: V219.0
Function: OTHER

Ref: 002-8006957

KB Article ID# PL8006957

Contents

SummaryDetails

Associated Components

Solid Edge Cam Pro