Is it possible to work with Teamcenter using a Solid Edge Cloud Enabled license?
Solution
Yes, if a Node Locked SEEC license exists on the Soldto you are able to convert this to a Cloud Enabled license and this can work with Teamcenter (as long as you can connect with the Teamcenter server and a Teamcenter license is checked out) .
Notes and References
Hardware/Software Configuration
Platform: INTL64
OS: window
OS Version: n/a
Product: SOLID_EDGE
Application: SETUP
Version: V219.0
Function: LICENSING
Ref: 001-9290907