Does Subscription License have an option for a TRAVEL license?
Solution
TRAVEL license is available for a Subscription. It works the same as it does for perpetual customers with the restriction that it should not extend beyond the customers active maintenance on that subscription. The way the TRAVEL license works is a maximum of 30 days per calendar year for that Subscription as long as it does not extend beyond active maintenance period for that subscription. If you need the TRAVEL license to use on a different machine that has Solid Edge installed, you might want to consider Cloud Enabled Licenses for that Subscription.
Notes and References
Hardware/Software Configuration
Platform: INTEL
OS: window
OS Version: 764SP1
Product: SOLID_EDGE
Application: C2O
Version: V219.0
Function: SUBSCRIPTION
Ref: 001-9274445