Sketch Emphasis does not emphasize edge of sketch plane.

2021-10-06T23:26:29Z

Summary


Details

Steps to reproduce


  1. Create a block and add a sketch on it.
  2. Now perform edit with rollback on the sketch.
  3. Turn ON "Sketch Emphasis" option.
     -> Sketch Emphasis does not emphasize edges of sketch plane.

Additional Info: "Work Plane Emphasis" emphasizes the edges of the sketch plane.


Question.


Why Sketch Emphasis does not emphasize edges of sketch plane?





Solution

Sketch Emphasis emphasize the sketch, not just any geometry on the XY plane.


The sketch emphasis works like feature preview emphasis, the feature is emphasized relative to the surrounding geometry. 


The edges have nothing to do with the sketch geometry, so they are dimmed.



Hardware/Software Configuration

Platform: INTEL
OS: window
OS Version: 764SP1
Product: NX
Application: DESIGN
Version: V12.0.1
Function: SKETCHER

Ref: 002-8006298

KB Article ID# PL8006298

Contents

SummaryDetails

Associated Components