Check Wall Thickness options are not being remembered in dialog memory.
Solution
Check Wall Thickness does not use dialog memory by design. The 'Save Results' option on the Calculate tab must be used, and then the part file must be saved in order for the test/set-up to be retained with the part file.

Hardware/Software Configuration
Platform: all
OS: n/a
OS Version: n/a
Product: NX
Application: DESIGN
Version: V12.0.2
Function: ANALYSIS_REQUES
Ref: 002-8006258