Where can the Machine Configurator for NX11 be downloaded? This used to be part of the Tecnomatix RealNC suite, but this can no longer be found on the ftp server.
Solution
This is now a separate download and install. It is no longer required to download the full RealNC package as a Tecnomatix product.
Use a valid webkey account to log into the GTAC ftp server at:
https://download.industrysoftware.automation.siemens.com/
Under the NX product, follow this folder path:
Full Products
NX11
Windows (64-bit)
Add-Ons
MachineConfigurator
The same is available for NX12 as well.
Notes and References
Hardware/Software Configuration
Platform: INTL64
OS: window
OS Version: 1064
Product: TECNOMATIX
Application: REALNC
Version: V_UNKNOWN
Function: MACHINE_CONFIG
Ref: 001-9259948