Details
I'm using Keyshot Pro (commercial version) with Solid Edge, but the Keyshot
buttons are grayed out in the part and assembly environment. How can I enable
this?
Solution
Keyshot for Solid Edge is licensed for Solid Edge Classic and Premium only.
When you use a Solid Edge Foundation or lower license, the Keyshot Render and
update buttons are inactive. With a Foundation License you have the capability
to export a file as .bip (Keyshot format) and open this in Keyshot.
This behavior is independent from the type of license used for Keyshot.
Notes and References
Hardware/Software Configuration
Platform: INTL64
OS: window
OS Version: 1064
Product: SOLID_EDGE
Application: APPLICATION
Version: V110MP8
Function: KEYSHOT
Ref: 001-9210265