Lines widths are thick when inserting a new sheet in drawing

2021-10-06T23:26:23Z

Summary


Details

Line widths of the drawing boarder and title block are thick when inserting a new sheet in a pre-NX10.0 drawing stand-alone part template.



Solution

The Pixel Widths in Visualization Preferences needed to bet set in the template file to match the Pixel Widths in NX10.0.
  1. Select 'File-->Preferences-->Visualization Preferences'.
  2. Select the 'Line' tab.
  3. Under the Line Widths group and Pixel Widths sub-group, select the 'Rest to Defaults' button.
  4. The 9 Pixel Widths for 0.13 mm through 2.00 mm should be:  1, 1, 1, 1, 2, 2, 3, 3, 3

Notes and References





Hardware/Software Configuration

Platform: all
OS: n/a
OS Version: n/a
Product: NX
Application: GATEWAY
Version: V10.0.3
Function: PREFERENCES

Ref: 001-9221982

KB Article ID# PL8004662

Contents

SummaryDetails

Associated Components