Solid Edge Placed dimension are blank and not showing any value.

2021-10-06T23:52:44Z
DRAFT

Summary


Details

Placed dimension are blank and not showing any value.



Solution

This could be because the dimension type selected is 'Blank'. While placing dimension from command bar notice the dimension type, if this is set as 'Blank' then change this to 'Nominal' or as per requirement and this display dimension value as per selected dimension type.


 We have Nominal, Tolerance (Unit), Tolerance (alpha), Class, Limit, Reference, Feature Callout and Blank as dimension types.



Notes and References

IR#9203325



Hardware/Software Configuration

Platform: INTEL
OS: window
OS Version: 1064
Product: SOLID_EDGE
Application: DRAFT
Version: V110.0
Function: DIMENSIONS

Ref: 001-9203325

KB Article ID# PL8004552

Contents

SummaryDetails

Associated Components

DRAFT: DRAWING_VIEWS