From the SDI consultant
The Canon TX-series plotters natively support a format called SGRaster :
<
https://csa.canon.com/online/wcm/connect/csa/5fc0c832-d8d9-4fd2-a94a-5c0cae5343c6/imagePROGRAF-TX-3000-Spec-Sheet.pdf?MOD=AJPERES&CACHEID=5fc0c832-d8d9-4fd2-a94a-5c0cae5343c6&TC=&CN=&CS=&CR=> )
This is not currently supported in NX.
Solution
From the SDI consultant
NX contains SDI's Basic
Plotting System or BPS
However SDI can provide an add-on to NX called Advanced Plotting System (APS).
Open an IR with GTAC NX Plotting and the GTAC agent can arrange for the customer
to work directly with the SDI Consultant who then can make arrangements to obtain APS.
Notes and References
VENDOR SOFTWARE PROBLEM - SDI Consultant
Involves specific printer/plotter vendor model - Canon TX-3000
Solution would require third party application beyond NX
(SDI Advance
Plotting System or APS)
Hardware/Software Configuration
Platform: INTL64
OS: window
OS Version: 1064
Product: NX
Application: GATEWAY
Version: V10.0.1
Function: PLOTTING
Ref: 001-9121097