For bigger model (1+ Km) view mode changes from Wireframe to Shaded automatically

2021-10-06T23:52:40Z

Summary


Details

When create a cube model with a size of "10" million millimeters (i.e. 10Km) , the model can't use the [Shade] setting mode.  At this time the model's view mode change from Wireframe to Shaded automatically.
 
But In case of "1 million millimeters' modeling, the model can use the [Shade] setting mode. 




Solution

Parasolid supports 1km (1 million millimeters) range box around the origin (global coordinate system).



Notes and References

9159147

Hardware/Software Configuration

Platform: INTEL
OS: window
OS Version: 764SP1
Product: SOLID_EDGE
Application: PART/SHEETMETAL
Version: V109MP14
Function: FEATURES

Ref: 001-9159147

KB Article ID# PL8004480

Contents

SummaryDetails

Associated Components