Details
Fit with Tolerance not working - a 516mm diameter dimension will show the G7
fit, but will not display the tolerance.
Solution
The tolerance values are pre-defined in the SE-LimitsAndFitsTableANSIMetric.txt located in the Preferences folder. The CLASSES only go up to 500mm. Therefore, anything over 500mm will not have a pre-defined tolerance. The file can be edited and a new range of tolerances can be added [i.e. 500~550]
Notes and References
Hardware/Software Configuration
Platform: INTEL
OS: window
OS Version: 764
Product: SOLID_EDGE
Application: DRAFT
Version: V109MP12
Function: DIMENSIONS
Ref: 001-9183543