Simcenter 3D Solutions which license is used first SC30507 or Token?

2021-10-06T23:26:21Z
Simcenter 3D

Summary


Details

When customer has SimCenter Thermal license and Tokens, which license will be

used first SC30507 or Token?

Solution

SC30507 is used first, Token are used when no SC license are available.

Notes

KB Article ID# PL8004380

Contents

SummaryDetails

Associated Components

Acoustics Additive Manufacturing Assembly FEM Correlation and Updating Durability Electromagnetics (High Frequency) Electromagnetics (Low Frequency) Flexible Pipe Laminate Composites Margin of Safety Motion Multiphysics NX Open Nonlinear Optimization Pre/Post Response Dynamics Rotor Dynamics Samcef Environment Simulation Process Management Thermal / Flow